Soft-Faced Safety Hammer Set, with Assorted Hammer Faces, 9 Pieces in Box

Soft-Faced Safety Hammer Set, with Assorted Hammer Faces, 9 Pieces in Box

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Hammer components in a practical Wiha safety set with replaceable hammer heads of various degrees of hardness for all applications.

Simplifies your work: Makes work easier, optimum impact effect and less effort needed.

Lowers your costs: Each hammer component is available individually as a spare part.

Application: Comprehensive hammer set for all application fields, especially delicate surfaces.

Contents: 832-38 Safety soft-head hammer orange/black (hard/medium-soft)

Contents: 831-3 medium soft hammer face, black

Contents: 831-9 very hard hammer face, white

Contents: 833-5 medium hard square hammer face, yellow

Contents: 833-1 soft square hammer face, blue

Contents: 352 size 6 hex L-key, long made of chrome-vanadium steel, through hardened, nickel-plated.

Hammer heads with varying degrees of hardness are often required for different applications in trade and industry. You are ideally equipped for all applications with the Safety soft-faced hammer set. The hammer set contains eight interchangeable round hammer faces. These heads can be quickly and easily changed for the task at hand using the supplied hexagon L-key. The soft-faced hammer can deliver measured individual blows to more fragile materials such as soft timbers, plastics or aluminum or a powerful series of blows in foundries and heavy industry. The Safety Hammer is also distinguished by its high-grade hickory hammer handle with highly effective non-slip surface. The hammer and hammer faces are stored in a robust box. All components in the set can be purchased as spare parts.

GS tested.

Content:

  • 1x Soft-faced hammer"Safety" medium soft/hard with hickory wooden handle, round hammer face 40, 325 mm (26612)
  • 1x Face soft round for soft-faced hammer"safety" 40 (26664)
  • 1x Face medium-soft round for soft-faced hammer"safety" 40 (26423)
  • 2x Face medium-hard round for soft-faced hammer"safety" 40 (26428)
  • 1x Face hard round for soft-faced hammer"safety" 40 (26616)
  • 1x Face very hard round for soft-faced hammer"safety" 40 (26511)
  • 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
  • 1x Metal Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44008

Part Number
44008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.59 €

1 7 Days

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No

This page is Soft-Faced Safety Hammer Set, with Assorted Hammer Faces, 9 Pieces in Box, part number 44008.
You can find the detail information about specifications and dimensions on part number 44008.

Tech Support