Manufacturer part number: 26434
Brand: WIHA
Price: 19.10 €
Delivery time: 3 Days
Head (diameter): 30 mm
Overall length: 290 mm
Hammer head height: 87 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26434
Product Type | Soft Hammer (Resin Head) | Head material | Polyurethane (PU) / Other | Handle material | Hickory |
---|---|---|---|---|---|
VDE article | No | Blister pack | No | ESD article | No |
with battery | No |
This page is Soft-Faced Safety Hammer, Medium-Soft/Medium-Hard, with Hickory Wooden Handle, Round Hammer Face, part number 26434.
You can find the detail information about specifications and dimensions on part number 26434.
Part Number |
---|
26435 |
26436 |
26437 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head (diameter) (mm) | Overall length (mm) | Hammer head height (mm) |
---|---|---|---|---|---|---|---|---|
25.69 € | 5 | 3 Days | 40 | 325 | 110 | |||
36.32 € | 2 | 3 Days | 50 | 360 | 131 | |||
47.65 € | 2 | 3 Days | 60 | 400 | 150 |