Manufacturer part number: 26433
Brand: WIHA
Price: 42.35 €
Delivery time: 5 Days
Head (diameter): 60 mm
Overall length: 400 mm
Hammer head height: 150 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26433
Product Type | Soft Hammer (Resin Head) | Head material | Other | Handle material | Hickory |
---|---|---|---|---|---|
VDE article | No | Blister pack | No | ESD article | No |
with battery | No |
This page is Soft-Faced Safety Hammer, Medium-Soft/Medium-Soft, with Hickory Wooden Handle, Round Hammer Face, part number 26433.
You can find the detail information about specifications and dimensions on part number 26433.
Part Number |
---|
26432 |
26439 |
26509 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Head (diameter) (mm) | Overall length (mm) | Hammer head height (mm) |
---|---|---|---|---|---|---|---|---|
32.93 € | 1 | 5 Days | 50 | 360 | 131 | |||
71.08 € | 1 | 5 Days | 80 | 490 | 185 | |||
18.95 € | 1 | 5 Days | 30 | 290 | 87 |