Meets your requirements: Black hammer head / medium soft: e.g. for paving, tiling, dry wall construction. White hammer head / very hard: e.g. for building and construction, mould construction, road construction, gardening and landscaping.
Simplifies your work: Makes work easier, optimum impact effect and less effort needed.
Lowers your costs: Ergonomic hickory wooden handle and hammer head both available as spare parts.
Striking power
GS tested.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26582 |
26644 |
26645 |
26646 |
26647 |
26648 |
26657 |
26658 |
26659 |
26660 |
26661 |
26674 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product Type | Head (diameter) (mm) | Head material | Handle material | Overall length (mm) | Hammer head height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
83.62 € | 2 | 3 Days | Soft Hammer (Resin Head) | 80 | Polyurethane (PU) / Other | Hickory | 490 | 185 | |||
21.75 € | 5 | 3 Days | Soft Hammer (Resin Head) | 30 | Other | Hickory | 290 | 87 | |||
29.57 € | 5 | 3 Days | Soft Hammer (Resin Head) | 40 | Other | Hickory | 325 | 110 | |||
46.90 € | 2 | 3 Days | Soft Hammer (Resin Head) | 50 | Other | Hickory | 360 | 131 | |||
60.31 € | 2 | 3 Days | Soft Hammer (Resin Head) | 60 | Other | Hickory | 400 | 150 | |||
91.19 € | 2 | 7 Days | - | 80 | - | - | 490 | 185 | |||
19.95 € | 5 | 3 Days | Soft Hammer (Resin Head) | 30 | Polyurethane (PU) / Other | Hickory | 290 | 87 | |||
26.04 € | 5 | 3 Days | Soft Hammer (Resin Head) | 40 | Polyurethane (PU) / Other | Hickory | 325 | 110 | |||
38.60 € | 2 | 3 Days | Soft Hammer (Resin Head) | 50 | Polyurethane (PU) / Other | Hickory | 360 | 131 | |||
51.00 € | 2 | 3 Days | Soft Hammer (Resin Head) | 60 | Polyurethane (PU) / Other | Hickory | 400 | 150 | |||
93.95 € | 2 | 3 Days | Sledge Hammer | 80 | Polyamide / Other | Hickory | 840 | 185 | |||
103.60 € | 2 | 3 Days | Sledge Hammer | 80 | Polyamide | Hickory | 840 | 185 |
Loading...
VDE article | No | Blister pack | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
Configure
Basic Attributes
Product Type
Head (diameter)(mm)
Head material
Handle material
Overall length(mm)
Hammer head height(mm)
Type
Filter by standard shipping days
Optional Attributes