Handle for Tool Case XXL III

Handle for Tool Case XXL III

Click on this image to zoom in.

Click on this image to zoom in.

Application: The handle allows the users to carry the tool case to every type of work location.

Spare handle for the tool case XXL III from Wiha. The handle can be applied at the side of the extendable handle, as well as on the front side. Contains 1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44554

Part Number
44554
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.95 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 21.5 Blister pack No ESD article No
VDE article No Overall length(mm) 85.5 height(mm) 193

This page is Handle for Tool Case XXL III, part number 44554.
You can find the detail information about specifications and dimensions on part number 44554.

Tech Support