Meets your requirements: Case: robust, large, stable and secure with lid brake.
Lowers your costs: The right tool protects you from damaging materials and avoids subsequent work.
Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.
Increases your safety: Gas-filled shock absorbers hold the lid in all positions and reduce the risk of injury when closing.
Protects your health: Wiha pliers require less force and reduce pressure on wrists. Ergonomic handle design makes work easier and prevents occupational illnesses.
Protects your health: Carry belt enables the simple transport of the tool case and keeps hands free for other materials.
Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.
Increases your efficiency: The design and function of the tool trays guarantee quick and easy access to tools.
Increases your flexibility: Ample space for additional tools and lots of storage for small parts and machines.
Application: Suitable for working in the presence of live parts up to 1,000 V AC. The complete kit for professional electricians out on jobs.
Supplementary information: Manufactured acc. to IEC 60900.
The tool inserts in the electrician's 83-piece XL Competence Case are designed to help you work efficiently by ensuring that all tools are quickly and easily accessible. Thanks to an extensive kit, electricians have the right device for every application, such as the LiftUp electric magazine bit holder, fully insulated screwdrivers from the Wiha Slim line or TriCut installation pliers. The large storage space in the toolbox also offers ample space for more small parts and other equipment. Made of robust polypropylene, the cases also feature gas-filled shock absorbers, which hold the lid in different positions, preventing it from closing automatically. The chances of fingers getting caught or other injuries are minimised as a result.
Content:
- 1x Screwdriver SoftFinish® electric Hex nut driver 5.5 mm x 125 mm (00856)
- 1x Screwdriver SoftFinish® electric Hex nut driver 7.0 mm x 125 mm (00858)
- 1x Screwdriver SoftFinish® electric Hex nut driver 8.0 mm x 125 mm (00859)
- 1x Screwdriver SoftFinish® electric Hex nut driver 10.0 mm x 125 mm (00861)
- 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
- 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
- 1x Screwdriver SoftFinish® electric slimFix Slotted 6.5 mm x 150 mm (35392)
- 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Phillips SL/PH1 x 80 mm (35502)
- 1x Screwdriver SoftFinish® electric slimFix electric PlusMinus/Phillips SL/PH2 x 100 mm (35503)
- 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ1 x 80 mm (36329)
- 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
- 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
- 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
- 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ1 x 80 mm (35395)
- 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ2 x 100 mm (35396)
- 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 12.0 mm x 200 mm (03231)
- 1x Switch cabinet key cross shape 7.0 mm- 9- 5 - 8- 3 - 5 (36114)
- 1x Screwdriver with bit magazine LiftUp electric Phillips, PlusMinus/Pozidriv, slotted with 6 slimBits (38611)
- 1x L-key set in Compact holder Hexagonal ball end matt chrome-plated 10-pcs. (01418)
- 1x Bit set XLSelector Standard 25 mm assorted 32-pcs. 1/4" C6,3 (29417)
- 1x High-performance diagonal cutters BiCut® Professional with DynamicJoint® Switchable 200 mm, 8" (38191)
- 1x Precision mechanic's diagonal cutters Classic with opening spring 125 mm, 5" (36189)
- 1x Professional electric diagonal cutters with DynamicJoint® 180 mm, 7" (43340)
- 1x Water pump pliers Professional electric with push button adjustment 250 mm (37450)
- 1x Needle nose pliers Professional electric with cutting edge curved shape, approx. 40° 200 mm, 8" (26729)
- 1x Combination pliers Professional electric with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (26708)
- 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
- 1x Installation pliers TriCut Professional electric 170 mm, 7" (38552)
- 1x Automatic stripping tool up to 6 mm² 190 mm, 7 1/2" (44617)
- 1x Stripping tool with self-rotating drag blade for round cables 165 mm (44618)
- 1x Crimping tools for wire-end sleeves 220 mm, 0.14 - 16 (33844)
- 1x Single-pole, non-contact volt detector, 90–1,000 VAC Includes two AAA batteries (43798)
- 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
- 1x Folding ruler Longlife 2 m metric, 10 segments 15 mm (27057)
- 1x Control cabinet spirit level 20 cm (36859)
- 1x case