Tool Set Electrician, Mixed 13 Pieces in Tool Pouch

Tool Set Electrician, Mixed 13 Pieces in Tool Pouch

Meets your requirements: Carefully selected tool ranges for the most common applications.

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Application: Suitable for working in the presence of live parts up to 1,000 V AC. The complete kit for professional electricians out on jobs.

Supplementary information: Manufactured acc. to IEC 60900.

This 13-pc. tool set contains selected hand tools for the most common applications for electricians. Featuring a zip, carrying handle and pockets for hand tools, the fully folding tool bag provides plenty of storage space and an orderly arrangement. The insulated SoftFinish® electric slimFix screwdrivers easily reach even low-lying screws and spring elements thanks to their very slim blades. The tool bag also contains a cable cutter, needle nose pliers and heavy-duty diagonal cutters with DynamicJoint® technology for optimum hand force transmission. Other tools specially designed for an electrician's task field make the tool set complete.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.5 mm x 125 mm (35501)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ1 x 80 mm (35395)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ2 x 100 mm (35396)
  • 1x Cable cutter Professional electric with switchable opening spring 210 mm, 8 1/4" (43662)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Heavy-duty diagonal cutters Professional electric with DynamicJoint® with switchable opening spring 180 mm, 7" (41274)
  • 1x Automatic stripping tool up to 6 mm² 190 mm, 7 1/2" (44617)
  • 1x Stripping tool with self-rotating drag blade for round cables 165 mm (44618)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
  • 1x Folding ruler LongLife Plus 2 m metric, 10 segments 15 mm (27059)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36389

Part Number
36389
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

211.81 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No

This page is Tool Set Electrician, Mixed 13 Pieces in Tool Pouch, part number 36389.
You can find the detail information about specifications and dimensions on part number 36389.

Tech Support