Tool Set Electrician, Mixed 14 Pieces in Belt Pouch

Dimensions: 28 × 25 × 8 cm

Application: The equipped electrician's belt pouch is ideal for small jobs in the area of live parts up to 1,000 V AC.

Application: Perfect for mobile use and in confined work environments.

Not having the suitable tool at hand when needed is an unnecessary waste of time, especially when you are on the go. The 18-piece tool set for electricians in its handy belt pouch provides and keeps all tools required for electrical applications within reach for constant access. At the same time, users have both hands free for working. The content of the electrician's belt bag consist of a wide range of essential and practical hand tools for electricians. The LiftUp electric provides the electrician with six slimBits, which can be removed from the bit depot in the handle at the touch of a button. Furthermore, the stripping multitool offers four functions in one tool. This means that the user has a round/longitudinal stripper, hook knife and stripping station at hand at the same time. The multifunctional Wiha torch with laser, UV and LED light improves the user's field of vision and can be easily and variably positioned using the practical retaining clip and magnetic positioning option to ensure optimum workplace illumination. For checking electrical installations, the tool set also includes a two-pole voltage and continuity tester with a wide measuring range of 12 - 1,000 V AC or 1,500 DC, as well as the highest safety level CAT IV. The electrician's tool set is rounded off by the flat round pliers with extra-long pliers head, the Professional electric side cutters and the 5-metre steel measuring tape. In addition to the included electrician's tools, the handy belt pouch offers room for additional utensils and can be quickly and easily attached to the belt.

Manufactured acc. to IEC 60900.

Content:

  • 1x Voltage and continuity tester 12 - 1,000 V AC, CAT IV incl. 2x AAA batteries (45216)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)
  • 1x Screwdriver with bit magazine LiftUp electric Phillips, PlusMinus/Pozidriv, slotted with 6 slimBits (38611)
  • 1x Measuring tape 5 m With belt clip (33251)
  • 1x Flashlight with LED, laser and UV light including 3 AAA batteries 100 - 310 lm (41286)
  • 1x Belt pouch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45419

Part Number
45419
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

306.91 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes

This page is Tool Set Electrician, Mixed 14 Pieces in Belt Pouch, part number 45419.
You can find the detail information about specifications and dimensions on part number 45419.

Tech Support