Tool Set Electrician, Mixed 21 Pieces in Multifunctional Bag

Dimensions: 24,5 x 17,5 x 7,5 cm

Application: The equipped functional bag for the electrician is ideal for small jobs around live parts up to 1,000 V AC.

Application: Perfect for mobile use and in confined work environments.

Not having the suitable tool at hand when needed is an unnecessary waste of time, especially when you are on the go. The electrician's tool set contains 20 electrician's tools, safely stored and organised in a robust functional bag. As the holder of a design patent, the tool bag from Wiha impresses with its multifunctional usability. When unfolded, it functions as a workbench stand for easy removal of the tools. The tab for hanging on the wall and the removable shelf create additional added value. In addition, the electrician's set offers space savings thanks to an extensive interchangeable bit system. Thanks to Wiha slimTechnology, the slimBit blades in the kit are up to 33% slimmer and can thus also easily reach low-lying screw and spring elements. When these slimBits are used with the extra-short Stubby handle, screws can be effortlessly reached even in confined spaces. The large SoftFinish® long handle is used when greater force needs to be applied when fastening using larger slimBit profiles. The compact spirit level for horizontal measuring and marking has a compact, light and handy design to match the set and is ideal for mounting sockets. Furthermore, the stripping multitool offers four functions in one tool. This means that the user has a round/longitudinal stripper, hook knife and stripping station at hand at the same time. The electrician's tool set is rounded off by the flat round pliers with extra-long pliers head and a single-pole voltage tester. Each insulated tool in the electrician's tool bag has undergone an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Tested according to IEC 60900.

Content:

  • 1x Compact spirit level with magnet + belt clip
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby
  • 1x Screwdriver with bit holder SoftFinish® slimVario® electric
  • 1x Extension slimVario® electric for slimBits 6.0 mm (43292)
  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Slotted 4.0 mm x 75 mm (34580)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit Hex 3.0 mm x 75 mm (37147)
  • 1x slimBit electric bit Hex 4.0 mm x 75 mm (37225)
  • 1x Functional bag Empty (43474)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45418

Part Number
45418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

219.22 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes

This page is Tool Set Electrician, Mixed 21 Pieces in Multifunctional Bag, part number 45418.
You can find the detail information about specifications and dimensions on part number 45418.

Tech Support