Tool Set Electrician, Screwdriver, Diagonal Cutters, 7 Pieces in Tool Pouch

Tool Set Electrician, Screwdriver, Diagonal Cutters, 7 Pieces in Tool Pouch

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Design: VDE tools with insulation up to 1,000 V AC, GS tested.

Design: Pocket size approx. 31 x 24 x 4 cm.

Design: High quality tools in a practical toolbag.

Design: Individually tested for electrical safety in accordance with IEC 60900:2012.

Supplementary information: Manufactured acc. to IEC 60900.

The 7-pc. tool set provides the basic kit for the most common applications for electricians. Featuring a zip, carrying handle and pockets for hand tools, the fully folding tool bag provides plenty of storage space and an orderly arrangement. The insulated SoftFinish® electric slimFix screwdrivers easily reach even low-lying screws and spring elements thanks to their very slim blades. Also insulated, the heavy-duty diagonal cutters with DynamicJoint® technology, a unique joint design for optimum hand force transmission, complete the equipment assortment in this tool bag.

Content:

  • 1x Screwdriver SoftFinish® electric Slotted 3.5 mm x 100 mm (00822)
  • 1x Screwdriver SoftFinish® electric Slotted 4.5 mm x 125 mm (00824)
  • 1x Screwdriver SoftFinish® electric Slotted 5.5 mm x 125 mm (00826)
  • 1x Screwdriver SoftFinish® electric Phillips PH1 x 80 mm (00847)
  • 1x Screwdriver SoftFinish® electric Phillips PH2 x 100 mm (00848)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33969

Part Number
33969
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

55.96 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No

This page is Tool Set Electrician, Screwdriver, Diagonal Cutters, 7 Pieces in Tool Pouch, part number 33969.
You can find the detail information about specifications and dimensions on part number 33969.

Tech Support