Grease Pistol Gun without Flow Rate Measurement, for Drum Pumps ARCA-PUMP-BARREL (ARCA-PUMP-BARREL.GUN-P)

Grease Pistol Gun without Flow Rate Measurement, for Drum Pumps ARCA-PUMP-BARREL ARCA-PUMP-BARREL.GUN-P

Product Details:

Manufacturer part number: ARCA-PUMP-BARREL.GUN-P

Brand: FAG

Price: 262.28

Delivery time: 4 Days


Technical Data:

Main dimension: 300 x 200 x 30 mm

Weight: 0.9 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCA-PUMP-BARREL.GUN-P

Part Number
ARCA-PUMP-BARREL.GUN-P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

262.28 €

1000 4 Days 300 x 200 x 300.9

Loading...

  1. 1

This page is Grease Pistol Gun without Flow Rate Measurement, for Drum Pumps ARCA-PUMP-BARREL, part number ARCA-PUMP-BARREL.GUN-P.
You can find the detail information about specifications and dimensions on part number ARCA-PUMP-BARREL.GUN-P.

Variation of this product

Part Number
ARCA-PUMP-BARREL.GUN-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

289.72 €

1000 4 Days 500 x 200 x 301

Tech Support