Automatic Lubricator, Multi-Point Lubrication CONCEPT8 (ARCALUB-C8-2P)

Automatic Lubricator, Multi-Point Lubrication CONCEPT8 ARCALUB-C8-2P
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-C8-2P

Brand: FAG

Price: 2,056.45

Delivery time: 4 Days


Technical Data:

Number of pump bodies: 2

Number of outlets: 4

Lubricant volume: 800 cm³

Lubricant: ≤ NLGI 3 (suitability test required)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-C8-2P

Part Number
ARCALUB-C8-2P
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pump bodies Number of outlets Lubricant volume
(cm³)
Lubricant

2,056.45 €

1 Available 4 Days 24800≤ NLGI 3 (suitability test required)

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -20 Operating temperature, max.(°C) 70 Number of lubrication points: with progressive distributors > 16
Number of lubrication points: with splitters ≤ 16 Current consumption (DC 24 V)(mA) ≤ 350 Number of lubrication points: direct ≤ 8
Metering quantity (per outlet and stroke/impulse)(cm³) 0.15 Dimensions(mm³) 158 x 273 x 152 Operating pressure, max.(bar) 70
Housing material Aluminium (powder coated), polyamide Operating voltage(V) DC 24 Error message Empty level, back pressure, internal error (PLC)
Monitoring: pressure Integrated, electronic Monitoring: fill level Integrated, reed switch Protection class IP65
Connection plug for multi-function interface M12 x 1, 4 pin Controller (integrated) microelectronic Connection PA hose
Functional principle Piston pump Controller (extern) PLC Mounting position vertical
Weight(kg) 3

This page is Automatic Lubricator, Multi-Point Lubrication CONCEPT8, part number ARCALUB-C8-2P.
You can find the detail information about specifications and dimensions on part number ARCALUB-C8-2P.

Variation of this product

Part Number
ARCALUB-C8-2P-OIL
ARCALUB-C8-4P
ARCALUB-C8-4P-OIL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pump bodies Number of outlets Lubricant volume
(cm³)
Lubricant

2,500.91 €

1 Available 4 Days 241000Lubricating oil > 68 mm²/s

2,434.49 €

1 Available 4 Days 48800≤ NLGI 3 (suitability test required)

2,987.62 €

1 Available 4 Days 481000Lubricating oil > 68 mm²/s

Tech Support