Hose for Grease Lubrication, Black, ARCALUB-X.HOSE Series (ARCALUB-X.HOSE-PA12-10M)

Hose for Grease Lubrication, Black, ARCALUB-X.HOSE Series ARCALUB-X.HOSE-PA12-10M
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.HOSE-PA12-10M

Brand: FAG

Price: 96.72

Delivery time: 4 Days


Technical Data:

Length [L]: 10 m

Diameter [D1]: 6 mm

Diameter [D2]: 4 mm

Minimum bending radius: 35 mm

Material: PA12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.HOSE-PA12-10M

Part Number
ARCALUB-X.HOSE-PA12-10M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length [L]
(m)
Diameter [D1]
(mm)
Diameter [D2]
(mm)
Minimum bending radius
(mm)
Material Weight
(kg)

96.72 €

1 Available 4 Days 106435PA120.2

Loading...

  1. 1

Basic information

Operating temperature(°C) -20 °C ... +80 °C Type Suitable for drag chain use, unfilled, black

This page is Hose for Grease Lubrication, Black, ARCALUB-X.HOSE Series, part number ARCALUB-X.HOSE-PA12-10M.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.HOSE-PA12-10M.

Variation of this product

Part Number
ARCALUB-X.HOSE-4X2,​5-PA12-10M
ARCALUB-X.HOSE-4X2,​5-PA12-50M
ARCALUB-X.HOSE-4X2,​5-PA12-5M
ARCALUB-X.HOSE-PA12-50M
ARCALUB-X.HOSE-PA12-5M
ARCALUB-X.HOSE-PA66-10M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length [L]
(m)
Diameter [D1]
(mm)
Diameter [D2]
(mm)
Minimum bending radius
(mm)
Material Weight
(kg)

144.78 €

1 Available 4 Days 1042.540PA120.3

423.98 €

1 Available 4 Days 5042.540PA121

80.86 €

1 Available 4 Days 542.540PA120.2

442.25 €

1 Available 4 Days 506435PA121

57.08 €

1000 4 Days 56435PA120.094

137.86 €

1 Available 4 Days 108545PA6.60.35

Tech Support