Hose for Oil Lubrication, Transparent, ARCALUB-X.HOSE Series (ARCALUB-X.HOSE-PA12-CLEAR-5M)

Hose for Oil Lubrication, Transparent, ARCALUB-X.HOSE Series ARCALUB-X.HOSE-PA12-CLEAR-5M
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.HOSE-PA12-CLEAR-5M

Brand: FAG

Price: 96.72

Delivery time: 4 Days


Technical Data:

Main dimension: 200 x 100 x 100 mm

Length [L]: 5 m

Weight: 0.11 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.HOSE-PA12-CLEAR-5M

Part Number
ARCALUB-X.HOSE-PA12-CLEAR-5M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Length [L]
(m)
Weight
(kg)

96.72 €

1 Available 4 Days 200 x 100 x 10050.11

Loading...

  1. 1

Basic information

Operating temperature(°C) -20 °C ... +80 °C Diameter [D1](mm) 6 Diameter [D2](mm) 3
Minimum bending radius(mm) 40 Material PA12 Type Suitable for drag chain use, unfilled, transparent

This page is Hose for Oil Lubrication, Transparent, ARCALUB-X.HOSE Series, part number ARCALUB-X.HOSE-PA12-CLEAR-5M.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.HOSE-PA12-CLEAR-5M.

Variation of this product

Part Number
ARCALUB-X.HOSE-PA12-CLEAR-1000M
ARCALUB-X.HOSE-PA12-CLEAR-10M
ARCALUB-X.HOSE-PA12-CLEAR-25M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Length [L]
(m)
Weight
(kg)

8,787.31 €

1 Available 4 Days 500 x 500 x 320100025

171.14 €

1 Available 4 Days -100.1

234.58 €

1 Available 4 Days 50 x 300 x 300250.49

Tech Support