Mounting Tools for Lubricator CONCEPT (ARCALUB-C1.FIXING-ANGLE-TRI)

Mounting Tools for Lubricator CONCEPT ARCALUB-C1.FIXING-ANGLE-TRI
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-C1.FIXING-ANGLE-TRI

Brand: FAG

Price: 57.60

Delivery time: 4 Days


Technical Data:

Main dimension: - mm

Length [L]: 240 mm

Weight: 0.255 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-C1.FIXING-ANGLE-TRI

Part Number
ARCALUB-C1.FIXING-ANGLE-TRI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Length [L]
(mm)
Weight
(kg)
-

57.60 €

1 Available 4 Days -2400.255

Loading...

  1. 1

This page is Mounting Tools for Lubricator CONCEPT, part number ARCALUB-C1.FIXING-ANGLE-TRI.
You can find the detail information about specifications and dimensions on part number ARCALUB-C1.FIXING-ANGLE-TRI.

Variation of this product

Part Number
ARCALUB-C1.FIXING-ANGLE
ARCALUB-C1.FIXING-ANGLE-LONG
ARCALUB-C1.MOUNT-SUPPORT-R1/4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Length [L]
(mm)
Weight
(kg)

37.51 €

5 Available 4 Days -750.075
-

71.65 €

3 Available 4 Days -840.065

73.46 €

1 Available 4 Days 40 x 70 x 70-0.07

Tech Support