Bearing Grease, Multi-Purpose Grease ARCANOL-MULTITOP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCANOL-MULTITOP-12,​5KG
ARCANOL-MULTITOP-25KG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Weight
(kg)

710.58 €

1000 4 Days 12.5 kg bucket13.36

1,375.92 €

1 4 Days 25 kg hobbock26.6

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -50 Operating temperature, max.(°C) 140 Upper continuous limit temperature(°C) 80
Speed of rotation specific value(mm/min) 800000

Tech Support