Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-LOAD150-1KG |
ARCANOL-LOAD150-12,5KG |
ARCANOL-LOAD150-400G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Weight (kg) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
74.52 € | 1 | Available | 4 Days | 1 kg can | 1.084 | - | ||
907.32 € | 1 | Available | 4 Days | 12.5 kg bucket | 13.36 | - | ||
33.38 € | 10 | 4 Days | 400 g cartridge | - | 435.7 |
Loading...
Operating temperature, min.(°C) | -20 | Operating temperature, max.(°C) | 140 | Upper continuous limit temperature(°C) | 95 |
---|---|---|---|---|---|
Speed of rotation specific value(mm/min) | 500000 |