Bearing Grease, High-Temperature Grease ARCANOL-TEMP90 (Part Numbers)

Bearing Grease, High-Temperature Grease ARCANOL-TEMP90
  • Volume Discount
High-temperature grease ARCANOL-TEMP90

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-TEMP90-25KG

Part Number
ARCANOL-TEMP90-25KG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,394.48 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -40 Operating temperature, max.(°C) 160 Upper continuous limit temperature(°C) 90
Speed of rotation specific value(mm/min) 700000 Weight(kg) 26.6

This page is Bearing Grease, High-Temperature Grease ARCANOL-TEMP90, part number ARCANOL-TEMP90-25KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-TEMP90-25KG.

Tech Support