Manufacturer part number: ARCANOL-VIB3-400G
Brand: FAG
Price: 36.40 €
Delivery time: 4 Days
Type: 400 g cartridge
Weight: - kg
Weight: 435.7 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-VIB3-400G
Operating temperature, min.(°C) | -30 | Operating temperature, max.(°C) | 150 | Upper continuous limit temperature(°C) | 90 |
---|---|---|---|---|---|
Speed of rotation specific value(mm/min) | 350000 |
This page is Bearing Grease, Special Grease ARCANOL-VIB3, part number ARCANOL-VIB3-400G.
You can find the detail information about specifications and dimensions on part number ARCANOL-VIB3-400G.
Part Number |
---|
ARCANOL-VIB3-1KG |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Weight (kg) | Weight (g) |
---|---|---|---|---|---|---|---|---|
79.69 € | 1 | 4 Days | 1 kg can | 1.084 | - |