Adapter for Hydraulic Extractors, PULLER-HYD.ADAPTER (PULLER-HYD.ADAPTER-D35/L100)

Adapter for Hydraulic Extractors, PULLER-HYD.ADAPTER PULLER-HYD.ADAPTER-D35/L100
  • Volume Discount

Product Details:

Manufacturer part number: PULLER-HYD.ADAPTER-D35/L100

Brand: FAG

Price: 90.49

Delivery time: 4 Days


Technical Data:

D: 35

L: 100

Weight: 0.45 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PULLER-HYD.ADAPTER-D35/L100

Part Number
PULLER-HYD.ADAPTER-D35/L100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L Weight
(kg)

90.49 €

1 Available 4 Days 351000.45

Loading...

  1. 1

This page is Adapter for Hydraulic Extractors, PULLER-HYD.ADAPTER, part number PULLER-HYD.ADAPTER-D35/L100.
You can find the detail information about specifications and dimensions on part number PULLER-HYD.ADAPTER-D35/L100.

Variation of this product

Part Number
PULLER-HYD.ADAPTER-D28/L80
PULLER-HYD.ADAPTER-D45/L110
PULLER-HYD.ADAPTER-D55/L150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L Weight
(kg)

62.83 €

1000 4 Days 28800.25

174.48 €

1 Available 4 Days 451100.95

253.75 €

1 Available 4 Days 551501.65

Tech Support