Extraction Plate for Extractors PULLER-HYD (PULLER-TRISECTION-50)

Extraction Plate for Extractors PULLER-HYD PULLER-TRISECTION-50

Product Details:

Manufacturer part number: PULLER-TRISECTION-50

Brand: FAG

Price: 317.55

Delivery time: 4 Days


Technical Data:

Main dimension: 0.001 x 0.001 x 40 mm

Series: PULLER-TRISECTION-50

dmax: 50

Weight: 0.42 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PULLER-TRISECTION-50

Part Number
PULLER-TRISECTION-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Series dmax Weight
(kg)

317.55 €

1000 4 Days 0.001 x 0.001 x 40PULLER-TRISECTION-50500.42

Loading...

  1. 1

This page is Extraction Plate for Extractors PULLER-HYD, part number PULLER-TRISECTION-50.
You can find the detail information about specifications and dimensions on part number PULLER-TRISECTION-50.

Variation of this product

Part Number
PULLER-TRISECTION-100
PULLER-TRISECTION-160
PULLER-TRISECTION-260
PULLER-TRISECTION-380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Series dmax Weight
(kg)

529.57 €

1000 4 Days 0.001 x 0.001 x 40PULLER-TRISECTION-1001002.23

881.98 €

1000 4 Days 0.001 x 0.001 x 40PULLER-TRISECTION-1601605.57

2,648.85 €

1000 4 Days 0.001 x 0.001 x 120PULLER-TRISECTION-26026018.82

5,971.49 €

1000 4 Days 0.001 x 152 x 0.001PULLER-TRISECTION-38038047.1

Tech Support