Manufacturer part number: 03350-08
Brand: NORELEM
Price: 33.99 €
Delivery time: 4 Days
D1: 16 mm
D2: 16 mm
D3: M8 mm
H: 8 mm
K: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03350-08
Main material | Steel | Surface finish body | black oxidised | Component material | steel |
---|---|---|---|---|---|
Surface finish component | galvanised |
This page is Shaft clamping units (03350), part number 03350-08.
You can find the detail information about specifications and dimensions on part number 03350-08.
Part Number |
---|
03350-04 |
03350-05 |
03350-06 |
03350-10 |
03350-12 |
03350-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | K (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
28.08 € | 1 | 4 Days | 8 | 8 | M4 | 4 | 10 | 8 | ||
29.31 € | 1 | 4 Days | 10 | 10 | M5 | 5 | 10 | 10 | ||
30.94 € | 1 | 4 Days | 12 | 12 | M6 | 6 | 10 | 12 | ||
36.61 € | 1 | 4 Days | 20 | 20 | M10 | 10 | 15 | 20 | ||
41.26 € | 1 | 4 Days | 25 | 25 | M12 | 12 | 15 | 25 | ||
46.81 € | 1 | 4 Days | 30 | 30 | M16 | 16 | 15 | 30 |