Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31156-0606 |
31156-0808 |
31156-1010 |
31156-1212 |
31156-1616 |
31156-2020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D=internal diameter (mm) | D1=Internal diameter (mm) | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | L (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.62 € | 1 | 4 Days | 1 | 6 | 6 | 14 | 12 | 43.6 | 15 | 9 | 14 | 19.6 | 18 | 38 | 13 | 8.5 | ||
44.04 € | 1 | 4 Days | 2 | 8 | 8 | 16 | 14 | 54.6 | 17 | 12 | 16 | 25.6 | 24 | 50 | 18 | 12 | ||
48.37 € | 1 | 4 Days | 3 | 10 | 10 | 18 | 14 | 60.6 | 20 | 15 | 18 | 25.6 | 24 | 50 | 22 | 14.5 | ||
50.00 € | 1 | 4 Days | 4 | 12 | 12 | 20 | 21 | 77.2 | 23 | 17 | 20 | 37.2 | 35.6 | 75 | 24 | 15.5 | ||
52.61 € | 1 | 4 Days | 5 | 16 | 16 | 25 | 21 | 90.2 | 31 | 22 | 25 | 37.2 | 35.6 | 75 | 29.5 | 18.5 | ||
59.57 € | 1 | 4 Days | 6 | 20 | 20 | 30 | 21 | 98.2 | 36 | 25 | 30 | 37.2 | 35.6 | 75 | 30 | 17.5 |
Loading...
Main material | Aluminium | Main colour | Black | Surface finish body | Anodized |
---|---|---|---|---|---|
Component material | Steel | Surface finish component | High-gloss chromed |
Configure
Basic Attributes
Size
D=internal diameter(mm)
D1=Internal diameter(mm)
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
L(mm)
L1(mm)
L2(mm)
Filter by standard shipping days
Optional Attributes