Ratchet elements, Form H with external toothing (07820) (07820-83346)

Ratchet elements, Form H with external toothing (07820) 07820-83346

Product Details:

Manufacturer part number: 07820-83346

Brand: NORELEM

Price: 17.80

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: black oxidised

B2: 18 mm

B3: 18 mm

D2=Fitting bore: 5H8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07820-83346

Part Number
07820-83346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

17.80 €

1 4 Days Steelblack oxidised18185H8M5336.21346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form H

This page is Ratchet elements, Form H with external toothing (07820), part number 07820-83346.
You can find the detail information about specifications and dimensions on part number 07820-83346.

Variation of this product

Part Number
07820-182338
07820-183346
07820-82338
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

19.84 €

1 4 Days Stainless steelbright12123H8M3234.29.538

23.39 €

1 4 Days Stainless steelbright18185H8M5336.21346

14.95 €

1 4 Days Steelblack oxidised12123H8M3234.29.538

Tech Support