Ratchet elements, Form E with external toothing (07820) (07820-152338)

Ratchet elements, Form E with external toothing (07820) 07820-152338

Product Details:

Manufacturer part number: 07820-152338

Brand: NORELEM

Price: 19.84

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Surface finish body: bright

B2: 12 mm

B3: 12 mm

D1=Thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07820-152338

Part Number
07820-152338
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw
(mm)
D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

19.84 €

1 4 Days Stainless steelbright1212M43H83.2239.538

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form E

This page is Ratchet elements, Form E with external toothing (07820), part number 07820-152338.
You can find the detail information about specifications and dimensions on part number 07820-152338.

Variation of this product

Part Number
07820-153346
07820-52338
07820-53346
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw
(mm)
D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

23.39 €

1 4 Days Stainless steelbright1818M65H85.3331346

14.95 €

1 4 Days Steelblack oxidised1212M43H83.2239.538

17.80 €

1 4 Days Steelblack oxidised1818M65H85.3331346

Tech Support