Ratchet elements, Form D with internal toothing (07820) (07820-43346)

Ratchet elements, Form D with internal toothing (07820) 07820-43346

Product Details:

Manufacturer part number: 07820-43346

Brand: NORELEM

Price: 18.33

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: Black oxidised

B2: 18 mm

B3: 18 mm

D2=Fitting bore: 5H8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07820-43346

Part Number
07820-43346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore
(mm)
D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

18.33 €

1 4 Days SteelBlack oxidised18185H8M5336.219.546

Loading...

  1. 1

Basic information

Form D

This page is Ratchet elements, Form D with internal toothing (07820), part number 07820-43346.
You can find the detail information about specifications and dimensions on part number 07820-43346.

Variation of this product

Part Number
07820-142338
07820-143346
07820-42338
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore
(mm)
D3=Thread D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

20.42 €

1 4 Days Stainless steelBright12123H8M3234.213.538

24.03 €

1 4 Days Stainless steelBright18185H8M5336.219.546

15.36 €

1 4 Days SteelBlack oxidised12123H8M3234.213.538

Tech Support