T-slot bolts DIN 787, 12.9 (07040) (07040-11280)

T-slot bolts DIN 787, 12.9 (07040) 07040-11280

Product Details:

Manufacturer part number: 07040-11280

Brand: NORELEM

Price: 10.61

Delivery time: 4 Days


Technical Data:

Slot width: 12 mm

A: 11.7 mm

B=Thread length: 55 mm

D1=Thread: M12

E1/E2: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07040-11280

Part Number
07040-11280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

10.61 €

1 4 Days 1211.755M1218M12780

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body tempered

This page is T-slot bolts DIN 787, 12.9 (07040), part number 07040-11280.
You can find the detail information about specifications and dimensions on part number 07040-11280.

Variation of this product

Part Number
07040-112160
07040-112200
07040-11250
07040-114100
07040-114125
07040-114160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

14.50 €

1 4 Days 1211.7100M1218M127160

16.04 €

1 4 Days 1211.7120M1218M127200

9.98 €

1 4 Days 1211.735M1218M12750

12.70 €

1 4 Days 1413.765M1222M128100

12.88 €

1 4 Days 1413.775M1222M128125

15.36 €

1 4 Days 1413.7100M1222M128160

Tech Support