Manufacturer part number: 07820-33346
Brand: NORELEM
Price: 18.33 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: Black oxidised
B2: 18 mm
B3: 18 mm
D1=Thread: M6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07820-33346
Part Number
|
---|
07820-33346 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | B2 (mm) | B3 (mm) | D1=Thread | D2=Fitting bore (mm) | D3=Thread | D4=Outside diameter (mm) | H=Height (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.33 € | 1 | 4 Days | Steel | Black oxidised | 18 | 18 | M6 | 5H8 | M5 | 33 | 19.5 | 46 |
Loading...
Form | C |
---|
This page is Ratchet elements, Form C with internal toothing (07820), part number 07820-33346.
You can find the detail information about specifications and dimensions on part number 07820-33346.
Configure
Basic Attributes
Main material
Surface finish body
B2(mm)
B3(mm)
D1=Thread
D2=Fitting bore(mm)
D3=Thread
D4=Outside diameter(mm)
H=Height(mm)
No. of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07820-132338 |
07820-133346 |
07820-32338 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | B2 (mm) | B3 (mm) | D1=Thread | D2=Fitting bore (mm) | D3=Thread | D4=Outside diameter (mm) | H=Height (mm) | No. of teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.42 € | 1 | 4 Days | Stainless steel | Bright | 12 | 12 | M4 | 3H8 | M3 | 23 | 13.5 | 38 | ||
24.03 € | 1 | 4 Days | Stainless steel | Bright | 18 | 18 | M6 | 5H8 | M5 | 33 | 19.5 | 46 | ||
15.36 € | 1 | 4 Days | Steel | Black oxidised | 12 | 12 | M4 | 3H8 | M3 | 23 | 13.5 | 38 |