Ratchet elements, Form A with internal toothing (07820) (07820-13346)

Ratchet elements, Form A with internal toothing (07820) 07820-13346

Product Details:

Manufacturer part number: 07820-13346

Brand: NORELEM

Price: 17.80

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: black oxidised

Component material: Steel

Surface finish component: blackened

B2: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07820-13346

Part Number
07820-13346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material Surface finish component B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw DIN 7984 D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

17.80 €

1 4 Days Steelblack oxidisedSteelblackened1818M65H8M53319.546

Loading...

  1. 1

Basic information

Form A

This page is Ratchet elements, Form A with internal toothing (07820), part number 07820-13346.
You can find the detail information about specifications and dimensions on part number 07820-13346.

Variation of this product

Part Number
07820-112338
07820-113346
07820-12338
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Component material Surface finish component B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw DIN 7984 D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

19.84 €

1 4 Days Stainless steelbrightStainless steelbright1212M43H8M32313.538

23.39 €

1 4 Days Stainless steelbrightStainless steelbright1818M65H8M53319.546

14.95 €

1 4 Days Steelblack oxidisedSteelblackened1212M43H8M32313.538

Tech Support