T-slot bolts DIN 787 (07040) (07040-0832)

T-slot bolts DIN 787 (07040) 07040-0832

Product Details:

Manufacturer part number: 07040-0832

Brand: NORELEM

Price: 7.00

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

A: 7.7 mm

B=Thread length: 22 mm

D1=Thread: M8

E1/E2: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07040-0832

Part Number
07040-0832
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

7.00 €

1 4 Days 87.722M813M8632

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body tempered

This page is T-slot bolts DIN 787 (07040), part number 07040-0832.
You can find the detail information about specifications and dimensions on part number 07040-0832.

Variation of this product

Part Number
07040-0625
07040-0640
07040-0663
07040-0850
07040-0880
07040-10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
B=Thread length
(mm)
D1=Thread E1/E2
(mm)
G=Thread K
(mm)
L=Length
(mm)

6.42 €

1 4 Days 65.715M610M6425

6.64 €

1 4 Days 65.728M610M6440

7.00 €

1 4 Days 65.740M610M6463

7.38 €

1 4 Days 87.735M813M8650

8.03 €

1 4 Days 87.750M813M8680

8.47 €

1 4 Days 109.760M1015M106100

Tech Support