Clamping joints (06620)

Clamping joints (06620)
· For clamping round cross sections

· Infinitely adjustable

· Simple design permits rapid clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06620-01
06620-02
06620-03
06620-04
06620-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=Fastening hole
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)

36.34 €

1 4 Days 1828M8658.572312913135

38.50 €

1 4 Days 21032M8659.576352915155

43.98 €

1 4 Days 31236M86510.581402918176

53.70 €

1 4 Days 41645M108013.51035037.522226

86.15 €

1 4 Days 52074M1095221317042.5303010

Loading...

  1. 1

Basic information

Main material Aluminium Component material Thermoplastic

Tech Support