Plate steel open (04758) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04758-0180X40

Part Number
04758-0180X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.91 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.0037 Surface finish body galvanised and passivated
B=Width(mm) 40 B1(mm) 10.4 D=thread(mm) M6
L=Length(mm) 180 L1(mm) 160 S=Thickness(mm) 5

This page is Plate steel open (04758), part number 04758-0180X40.
You can find the detail information about specifications and dimensions on part number 04758-0180X40.

Tech Support