Nuts for T-slots long (K1911) (K1911.20)

Nuts for T-slots long (K1911) K1911.20

Product Details:

Manufacturer part number: K1911.20

Brand: KIPP

Price: 13.19

Delivery time: 4 Days


Technical Data:

Slot width: 22 mm

B=Width: 35 mm

B1: 21.7 mm

H=Height: 28 mm

H1: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1911.20

Part Number
K1911.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
D=Gewinde Weight
(kg)

13.19 €

1 4 Days 223521.7281470M200.3674

Loading...

  1. 1

Basic information

Main material High carbon steel Version 2 long Item Nut
Strength grade 10 Product type for T-slot RoHS true

This page is Nuts for T-slots long (K1911), part number K1911.20.
You can find the detail information about specifications and dimensions on part number K1911.20.

Variation of this product

Part Number
K1911.12
K1911.14
K1911.16
K1911.18
K1911.24
K1911.30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
D=Gewinde Weight
(kg)

4.65 €

1 4 Days 142213.716844M120.0811

5.87 €

1 4 Days 162515.718950M140.1183

7.39 €

1 4 Days 182817.7201056M160.1632

11.28 €

1 4 Days 203219.7241264M180.2590

27.96 €

1 4 Days 284427.7361888M240.7300

46.82 €

1 4 Days 365435.64422108M301.3870

Tech Support