Slotted round nuts DIN 1804 (K1917) (K1917.120)

Slotted round nuts DIN 1804 (K1917) K1917.120

Product Details:

Manufacturer part number: K1917.120

Brand: KIPP

Price: 3.14

Delivery time: 4 Days


Technical Data:

Main material: Mild steel

Surface finish body: black oxidized

Form: W

D1=Thread: M20x1.5

D3: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1917.120

Part Number
K1917.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Form D1=Thread D3
(mm)
G=Thread H=Height
(mm)
B=Slot width
(mm)
D2=Outside diameter
(mm)
Weight
(kg)
T
(mm)
PL Edelstahl

3.14 €

1 4 Days Mild steelblack oxidizedWM20x1.530M20x1.586360.03992.5false

Loading...

  1. 1

Basic information

H1(mm) 0.5 Kind of fastening Hook wrench Item Slotted Nut
DIN DIN 1804 Product type Nut RoHS true

This page is Slotted round nuts DIN 1804 (K1917), part number K1917.120.
You can find the detail information about specifications and dimensions on part number K1917.120.

Variation of this product

Part Number
K1917.114
K1917.116
K1917.118
K1917.122
K1917.124
K1917.126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Form D1=Thread D3
(mm)
G=Thread H=Height
(mm)
B=Slot width
(mm)
D2=Outside diameter
(mm)
Weight
(kg)
T
(mm)
PL Edelstahl

2.73 €

1 4 Days Mild steelblack oxidizedWM14x1.525M14X1.575300.02682false

2.85 €

1 4 Days Mild steelblack oxidizedWM16x1.527M16x1.575320.03002false

2.79 €

1 4 Days Mild steelblack oxidizedWM18x1.528M18x1.586340.02302.5false

3.12 €

1 4 Days Mild steelblack oxidizedWM22x1.534M22x1.596400.05622.5false

3.25 €

1 4 Days Mild steelblack oxidizedWM24x1.536M24X1.596420.05962.5false

4.53 €

1 4 Days Mild steelblack oxidizedWM26x1.538M26X1.5107450.07503false

Tech Support