Slotted nuts with elastic lock (K1918) (K1918.10)

Slotted nuts with elastic lock (K1918) K1918.10

Product Details:

Manufacturer part number: K1918.10

Brand: KIPP

Price: 3.16

Delivery time: 4 Days


Technical Data:

D1=Thread: M10x1

D3: 15 mm

G=Thread: M10x1

H=Height: 7.6 mm

H1: 4.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1918.10

Part Number
K1918.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D3
(mm)
G=Thread H=Height
(mm)
H1
(mm)
B max.
(mm)
D2=Outside diameter
(mm)
Weight
(kg)
H min.
(mm)
O
(mm)
T
(mm)

3.16 €

1 4 Days M10x115M10x17.64.47.6180.01504.431.5

Loading...

  1. 1

Basic information

Main material Free-cutting steel Surface finish body galvanized Component material Polyamide
H2(mm) 0.5 Version 1 with elastic stop Kind of fastening Hook wrench
Item Slotted Nut Product type Nut RoHS true

This page is Slotted nuts with elastic lock (K1918), part number K1918.10.
You can find the detail information about specifications and dimensions on part number K1918.10.

Variation of this product

Part Number
K1918.12
K1918.14
K1918.16
K1918.18
K1918.20
K1918.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D3
(mm)
G=Thread H=Height
(mm)
H1
(mm)
B max.
(mm)
D2=Outside diameter
(mm)
Weight
(kg)
H min.
(mm)
O
(mm)
T
(mm)

4.13 €

1 4 Days M12x1.518M12x1.59.25.79.2210.01225.731.5

4.13 €

1 4 Days M14x1.521M14X1.510.7610.7240.0177641.5

4.55 €

1 4 Days M16x1.524M16x1.510.7610.7280.0238642

6.97 €

1 4 Days M18x1.524M18x1.510.77.310.7280.02207.342

3.58 €

1 4 Days M20x1.527M20x1.59.669.6320.0245642.5

7.61 €

1 4 Days M22x1.533M22x1.512.7712.7380.0509752.5

Tech Support