Manufacturer part number: 97990-6030010
Brand: NORELEM
Price: 20.73 €
Delivery time: 4 Days
Container: 10 ml bottle
Shearing strength: - N/mm²
Break-away torque: - Nm
Temperature resistance: - °C
LOCTITE no.: 603
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97990-6030010
Part Number
|
---|
97990-6030010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | Shearing strength (N/mm²) | Break-away torque (Nm) | Temperature resistance (°C) | LOCTITE no. | Adhesion gap (mm) | Handling strength in min. | Viscosity m Pa · s | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.73 € | 1 | 4 Days | 10 ml bottle | - | - | - | 603 | 0.1 | 8 | 100-150 | LOCTITE 603 |
Loading...
Version 1 | retaining compound | Item | Loctite | Hardening system | anaerobic |
---|
This page is LOCTITE 648 bonding agents accessories (97990), part number 97990-6030010.
You can find the detail information about specifications and dimensions on part number 97990-6030010.
Configure
Basic Attributes
Shearing strength(N/mm²)
Break-away torque(Nm)
Temperature resistance(°C)
Container
LOCTITE no.
Adhesion gap(mm)
Handling strength in min.
Viscosity m Pa · s
Version
Filter by standard shipping days
Optional Attributes
Part Number |
---|
97990-6030050 |
97990-6380010 |
97990-6380050 |
97990-6480010 |
97990-6480050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Container | Shearing strength (N/mm²) | Break-away torque (Nm) | Temperature resistance (°C) | LOCTITE no. | Adhesion gap (mm) | Handling strength in min. | Viscosity m Pa · s | Version |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.41 € | 1 | 4 Days | 50 ml bottle | - | - | - | 603 | 0.1 | 8 | 100-150 | LOCTITE 603 | ||
22.70 € | 1 | 4 Days | 10 ml bottle | 20-35 | 35-60 | -55 °C - +150 °C | 638 | 0.25 | 4 | 2000-3000 | LOCTITE 638 | ||
85.78 € | 1 | 4 Days | 50 ml bottle | - | - | - | 638 | 0.25 | 4 | 2000-3000 | LOCTITE 638 | ||
25.17 € | 1 | 4 Days | 10 ml bottle | 16-30 | 30-55 | -55 - +175 | 648 | 0.15 | 3 | 400-600 | LOCTITE 648 | ||
95.51 € | 1 | 4 Days | 50 ml bottle | - | - | - | 648 | 0.15 | 3 | 400-600 | LOCTITE 648 |