Manufacturer part number: 07715-0050008
Brand: NORELEM
Price: 2.83 €
Delivery time: 4 Days
B: 19.8 mm
B1: 12 mm
H1: 28.7 mm
S: 6.4 mm
Load capacity: 500 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07715-0050008
Main material | Steel | Component colour | red | Component material | Steel |
---|
This page is Bow shackles (07715), part number 07715-0050008.
You can find the detail information about specifications and dimensions on part number 07715-0050008.
Configure
Basic Attributes
B(mm)
B1(mm)
H1(mm)
S(mm)
Load capacity(kg)
Inch
K(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07715-0075010 |
07715-0100011 |
07715-0150012 |
07715-0200016 |
07715-0325019 |
07715-0475022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | H1 (mm) | S (mm) | Load capacity (kg) | Inch | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
3.34 € | 1 | 4 Days | 21.3 | 13.5 | 31 | 7.9 | 750 | 5/16 | 9.5 | ||
4.86 € | 1 | 4 Days | 26.2 | 16.8 | 36.5 | 9.6 | 1000 | 3/8 | 11 | ||
5.13 € | 1 | 4 Days | 29.5 | 19 | 43 | 11.2 | 1500 | 7/16 | 12.7 | ||
6.96 € | 1 | 4 Days | 33 | 20.6 | 48 | 12.7 | 2000 | 1/2 | 16 | ||
11.65 € | 1 | 4 Days | 42 | 27 | 60 | 16 | 3250 | 5/8 | 19 | ||
19.18 € | 1 | 4 Days | 51 | 31.8 | 71 | 19 | 4750 | 3/4 | 22.2 |