Ring bolts swivel 360 rotatable grade 8 (07710) (07710-1018)

Ring bolts swivel 360 rotatable grade 8 (07710) 07710-1018

Product Details:

Manufacturer part number: 07710-1018

Brand: NORELEM

Price: 102.95

Delivery time: 4 Days


Technical Data:

B: 30 mm

D=thread: M10 mm

D1: 38 mm

H: 105 mm

H1: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07710-1018

Part Number
07710-1018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

102.95 €

1 4 Days 30M10381055018461330300

Loading...

  1. 1

Basic information

Main material Steel Surface finish body plastic-coated Main colour red

This page is Ring bolts swivel 360 rotatable grade 8 (07710), part number 07710-1018.
You can find the detail information about specifications and dimensions on part number 07710-1018.

Variation of this product

Part Number
07710-1218
07710-1620
07710-2030
07710-2430
07710-3035
07710-3654
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
SW
(mm)
Permissible load
(kg)

106.62 €

1 4 Days 30M12381055018461330500

110.69 €

1 4 Days 30M163810550204613301120

116.51 €

1 4 Days 34M205013161305716402000

148.12 €

1 4 Days 40M245815368307019483150

194.66 €

1 4 Days 40M307516580356520655300

322.40 €

1 4 Days 50M368520595549022758000

Tech Support