Bolts DIN 787 for Tee Slots DIN 650 (65500100)

Bolts DIN 787 for Tee Slots DIN 650 65500100
  • Volume Discount

Product Details:

Manufacturer part number: 65500100

Brand: MAEDLER

Price: 8.45

Delivery time: 4 Days


Technical Data:

Material: Tempered steel (strength class 10.9)

Thread size d: M 6 mm

For T-Slots DIN 650: 6 mm

Length without head l: 25 mm

a: 5.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65500100

Part Number
65500100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread size d
(mm)
For T-Slots DIN 650
(mm)
Length without head l
(mm)
a
(mm)
Thread length b
(mm)
e
(mm)
k
(mm)
Weight
(g)

8.45 €

1 Available 4 Days Tempered steel (strength class 10.9)M 66255.61510410

Loading...

  1. 1

Basic information

Surface Black

This page is Bolts DIN 787 for Tee Slots DIN 650, part number 65500100.
You can find the detail information about specifications and dimensions on part number 65500100.

Variation of this product

Part Number
65500200
65500400
65500500
65500600
65500700
65500900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Thread size d
(mm)
For T-Slots DIN 650
(mm)
Length without head l
(mm)
a
(mm)
Thread length b
(mm)
e
(mm)
k
(mm)
Weight
(g)

8.71 €

1 Available 4 Days Tempered steel (strength class 10.9)M 66405.62810415

9.90 €

1 Available 4 Days Tempered steel (strength class 10.9)M 88507.63513626

10.85 €

1 Available 4 Days Tempered steel (strength class 10.9)M 88807.65013637

10.11 €

1 Available 4 Days Tempered steel (strength class 10.9)M 1010409.63015633

10.99 €

1 Available 4 Days Tempered steel (strength class 10.9)M 1010639.64515650

12.38 €

1 Available 4 Days Tempered steel (strength class 10.9)M 10101009.66015667

Tech Support