Nuts DIN 508 for Tee Slots DIN 650, Black (65510508)

Nuts DIN 508 for Tee Slots DIN 650, Black 65510508
  • Volume Discount

Product Details:

Manufacturer part number: 65510508

Brand: MAEDLER

Price: 2.28

Delivery time: 4 Days


Technical Data:

Thread size d: M 5 mm

For T-Slots DIN 650: 8 mm

a: 7.6 mm

e: 13 mm

Height h: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65510508

Part Number
65510508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

2.28 €

1 Available 4 Days M 587.6131068

Loading...

  1. 1

Basic information

Material Tempered steel (strength class 10) Surface Black

This page is Nuts DIN 508 for Tee Slots DIN 650, Black, part number 65510508.
You can find the detail information about specifications and dimensions on part number 65510508.

Variation of this product

Part Number
65510405
65510406
65510506
65510510
65510608
65510610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

1.38 €

1 Available 4 Days M 454.696.532

1.59 €

1 Available 4 Days M 465.610843

1.15 €

1 Available 4 Days M 565.610843

2.16 €

1 Available 4 Days M 5109.61512614

1.40 €

1 Available 4 Days M 687.6131068

1.58 €

1 Available 4 Days M 6109.61512614

Tech Support