Nuts DIN 508 for Tee Slots DIN 650, Stainless Steel (65510506A4)

Nuts DIN 508 for Tee Slots DIN 650, Stainless Steel 65510506A4
  • Volume Discount

Product Details:

Manufacturer part number: 65510506A4

Brand: MAEDLER

Price: 2.57

Delivery time: 4 Days


Technical Data:

Thread size d: M 5 mm

For T-Slots DIN 650: 6 mm

a: 5.6 mm

e: 10 mm

Height h: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65510506A4

Part Number
65510506A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

2.57 €

1 Available 4 Days M 565.610843

Loading...

  1. 1

Basic information

Material Stainless steel (1.4571) Surface Blank

This page is Nuts DIN 508 for Tee Slots DIN 650, Stainless Steel, part number 65510506A4.
You can find the detail information about specifications and dimensions on part number 65510506A4.

Variation of this product

Part Number
65510608A4
65510810A4
65511012A4
65511214A4
65511618A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

3.66 €

1 Available 4 Days M 687.6131068

3.71 €

1 Available 4 Days M 8109.61512614

4.85 €

1 Available 4 Days M 101211.61814722

6.93 €

1 Available 4 Days M 121413.62216834

13.62 €

1 Available 4 Days M 161817.628201068

Tech Support