Nuts Similar to DIN 508 for Tee Slots DIN 650, Long Version, Black (65510608L)

Nuts Similar to DIN 508 for Tee Slots DIN 650, Long Version, Black 65510608L
  • Volume Discount

Product Details:

Manufacturer part number: 65510608L

Brand: MAEDLER

Price: 4.13

Delivery time: 4 Days


Technical Data:

Thread size d: M 6 mm

For T-Slots DIN 650: 8 mm

a: 7.6 mm

e: 13 mm

L: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65510608L

Part Number
65510608L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
L
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

4.13 €

1 Available 4 Days M 687.6132610619

Loading...

  1. 1

Basic information

Material Tempered steel (strength class 10) Surface Black

This page is Nuts Similar to DIN 508 for Tee Slots DIN 650, Long Version, Black, part number 65510608L.
You can find the detail information about specifications and dimensions on part number 65510608L.

Variation of this product

Part Number
65510506L
65510810L
65511012L
65511214L
65511416L
65511618L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
L
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

2.88 €

1 Available 4 Days M 565.61020848

3.06 €

1 Available 4 Days M 8109.6153012629

3.67 €

1 Available 4 Days M 101211.6183614748

3.83 €

1 Available 4 Days M 121413.6224416895

7.18 €

1 Available 4 Days M 141615.6255018981

5.24 €

1 Available 4 Days M 161817.628562010118

Tech Support