Nuts Similar to DIN 508 for Tee Slots DIN 650, Long Version, Stainless Steel

Nuts Similar to DIN 508 for Tee Slots DIN 650, Long Version, Stainless Steel
  • Volume Discount
Material:
Stainless steel 1.4571 (AISI 316).
T-slot nuts according to the old standard DIN 508, but with double length.
These nuts can be placed e.g. in the centre of two crossing slots.
Suitable for T-slots DIN 650 / ISO 299.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65510506LA4
65510608LA4
65510810LA4
65511012LA4
65511214LA4
65511618LA4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
L
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

2.74 €

1 Available 4 Days M 565.61020848

4.36 €

1 Available 4 Days M 687.6132610619

6.35 €

1 Available 4 Days M 8109.6153012629

7.97 €

1 Available 4 Days M 101211.6183614748

9.91 €

1 Available 4 Days M 121413.6224416895

7.09 €

1 Available 4 Days M 161817.628562010118

Loading...

  1. 1

Basic information

Material Stainless steel (A4) Surface Blank

Tech Support