Nuts Similar to DIN 508 for Tee Slots DIN 650, Rhombus Shape (65511012R)

Nuts Similar to DIN 508 for Tee Slots DIN 650, Rhombus Shape 65511012R
  • Volume Discount

Product Details:

Manufacturer part number: 65511012R

Brand: MAEDLER

Price: 3.36

Delivery time: 4 Days


Technical Data:

Thread size d: M 10 mm

For T-Slots DIN 650: 12 mm

a: 11.6 mm

e: 18 mm

Height h: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65511012R

Part Number
65511012R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

3.36 €

1 Available 4 Days M 101211.61814714

Loading...

  1. 1

Basic information

Material Tempered steel (strength class 10) Surface Black

This page is Nuts Similar to DIN 508 for Tee Slots DIN 650, Rhombus Shape, part number 65511012R.
You can find the detail information about specifications and dimensions on part number 65511012R.

Variation of this product

Part Number
65510506R
65510608R
65510810R
65511014R
65511018R
65511214R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

3.35 €

1 Available 4 Days M 565.610842

1.78 €

1 Available 4 Days M 687.6131056

4.24 €

1 Available 4 Days M 8109.6151269

7.97 €

1 Available 4 Days M 101413.62216826

11.12 €

1 Available 4 Days M 101817.628201050

6.39 €

1 Available 4 Days M 121413.62216823

Tech Support