Manufacturer part number: IBG 06SIL
Brand: PREVOST
Price: 14.82 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IBG 06SIL
Sound Level(dBA) | 74 | Max. Operating Pressure(bar) | 12 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Highlight | Compact | Air consumption (at 6 bar)(Nm3/h) | 9.4 | Temperature | - 15 to +70 °C |
Blowing force (at 6 bar)(g) | 165 | Connection | Built-in adaptor | Dynamic pressure (at 10 mm at 6 bar)(bar) | 0.2 |
This page is PrevoS1 Blow Gun with Silent SIL Nozzle, part number IBG 06SIL.
You can find the detail information about specifications and dimensions on part number IBG 06SIL.
Part Number |
---|
ABG 06SIL |
EBG 07SIL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
14.82 € | 1 | 7 Days | ||
14.82 € | 1 | 7 Days |