Manufacturer part number: BGM B106
Brand: PREVOST
Price: 10.95 €
Delivery time: 7 Days
BSPP Thread: G 1/4 M
Nozzle: Long replacement nozzle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BGM B106
Nozzle Length(mm) | 300 | BSPP Female Thread | G 1/4 | Max. Operating Pressure(bar) | 10 |
---|---|---|---|---|---|
Construction | Aluminium | Air consumption (at 6 bar)(m3/h) | 20.4 |
This page is Blow Gun with Extra Long Nozzle (300 mm), part number BGM B106.
You can find the detail information about specifications and dimensions on part number BGM B106.
Part Number |
---|
BGM 106 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Thread | Nozzle |
---|---|---|---|---|---|---|
24.97 € | 1 | 7 Days | G 1/4 F | Extra-long nozzle |