Manufacturer part number: BGM B104
Brand: PREVOST
Price: 3.42 €
Delivery time: 7 Days
BSPP Thread: G 1/4 M
Nozzle: Short replacement nozzle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BGM B104
BSPP Female Thread | G 1/4 | Max. Operating Pressure(bar) | 10 | Construction | Aluminium |
---|---|---|---|---|---|
Air consumption (at 6 bar)(m3/h) | 12 |
This page is Blow Gun with Short Nozzle, part number BGM B104.
You can find the detail information about specifications and dimensions on part number BGM B104.
Part Number |
---|
BGM 104 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Thread | Nozzle |
---|---|---|---|---|---|---|
16.13 € | 1 | 7 Days | G 1/4 F | Short nozzle |