Balance Reels, F Series (BAL 300350F)

Balance Reels, F Series BAL 300350F

Product Details:

Manufacturer part number: BAL 300350F

Brand: PREVOST

Price: 1,246.67

Delivery time: 6 Days


Technical Data:

Min.Load: 30 kg

Weight: 11.3 kg

Max.load: 35 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BAL 300350F

Part Number
BAL 300350F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min.Load
(kg)
Weight
(kg)
Max.load
(kg)

1,246.67 €

1 6 Days 3011.335

Loading...

  1. 1

Basic information

Cable Length(m) 2 Temperature 5 to +60 °C Applications Mounting Decks, Assembling, Packaging
Construction Body : Aluminium Cable : Stainless steel

This page is Balance Reels, F Series, part number BAL 300350F.
You can find the detail information about specifications and dimensions on part number BAL 300350F.

Variation of this product

Part Number
BAL 250300F
BAL 350450F
BAL 450550F
BAL 550650F
BAL 650750F
BAL 750900F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min.Load
(kg)
Weight
(kg)
Max.load
(kg)

1,136.67 €

1 6 Days 2511.330

1,365.83 €

1 6 Days 3512.2145

1,461.17 €

1 6 Days 4512.2155

1,569.33 €

1 6 Days 5513.0665

1,790.25 €

1 6 Days 6513.8675

1,924.08 €

1 6 Days 7516.8490

Tech Support