Digital Height Master, Inch

Digital Height Master, Inch
This is a standard model with a digital display, that offers you the following benefits:
- It gives you all the essential specifications required for a versatile height standard.
- You can use it to calibrate and set height gauges and other measuring instruments.
- Models have two measuring faces on the same level, one facing up and the other down.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

515-375

Part Number
515-375
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,730.26 €

1 60 Days

Loading...

  1. 1

Basic information

Product Category Measuring equipment ABS / INC (INC ZERO) Yes Auto Power OFF After 20 Min. Non Use Yes
Battery Life Approx. 1.8 years Block Pitch Accuracy Range ≤ 310 mm : ±1.5 µm310 < range ≤ 450 mm: ±2.5 µm450 < range ≤ 610 mm: ±3.5 µm Block Step(inch) 1 staggered
DATA (output with Cable) / Hold (display value) Yes Data Output Yes Digital Step(inch) 0.0001
Feed Error(µin) ±100 Graduation(mm) 0.002 Inch-Metric Inch
Low Voltage Alarm Yes Mass(kg) 9.5 Micrometer Adjustment(mm) 20
Micrometer Feed(mm) 0.5 Parallelism of Blocks Range ≤ 310 mm: 2 µm310 < range ≤ 610 mm:2.5 µm PRESET Yes
Range(inch) 0.5 - 12 Retrace Error(µin) 100

This page is Digital Height Master, Inch, part number 515-375.
You can find the detail information about specifications and dimensions on part number 515-375.

Tech Support