Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product Category | Measuring equipment | Block Pitch Accuracy | Range ≤ 310 mm: ±2.5 µm 310 < range ≤ 610 mm: ±3.5 µm610 < range ≤ 1010 mm: ±5.0 µm1010 < range ≤ 1510 mm: ±8.0 µm | Block Step(inch) | 0.5 straight |
---|---|---|---|---|---|
Hardness | > 64 HRC | Inch-Metric | Inch | Parallelism of Blocks | Range ≤ 310 mm: 1.2 µm 310 < range ≤ 610 mm: 1.5 µm610 < range ≤ 1010 mm: 2.0 µm1010 < range ≤ 1510 mm: 2.5 µm |